text.skipToContent text.skipToNavigation

deQuorum Field-Wired Unit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plate has factory-installed receptacles ready to connect with installed unit. Can be used for field-installed or cord-ended units.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Table Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard 125V
UPC Number 786776169218
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Type Recessed

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;