text.skipToContent text.skipToNavigation

InteGreat™ All Power Table Box, Cord Ended, Aluminum

TB672PPAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

InteGreat All Power table boxes are a perfect compliment to Integreat A/V table boxes, supplying more table top outlets for meeting attendees. It has attractive finishes that can match any room décor. Combine it with other InteGreat products for a comprehensive solution to managing and delivering power, communication and A/V connectivity to meeting room spaces. This cord-ended unit comes with a 12 ft. SJT cord set to easily plug into the nearest receptacle.

Color None
Material Aluminum
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Attractive Design: InteGreat™ All Power Table Boxes have a brushed, anodized cover available in either black or aluminum finishes, with beveled edges and a ““soft-touch”” handle
  • The ““pocket”” door in the cover fully recesses into the box when open, giving access to connections without obstructing the work surface
  • A finishing plate hides hardware on the activation surface and allows for labeling of the AVIP plates
  • Adjustability: The activation surface of the InteGreat™ All Power Table Box can be adjusted down, in 1/2”” [12.7mm] increments, from 1”” to 4”” [25mm to 102mm] to allow the cover to close even when using large style connectors.
  • Hole cuts are made easy with the included template. Simply configure your connectivity, set your activation height, place box in the cut out, and secure it below the table with the bracket and set screw.
  • Increased power: InteGreat™ All Power table boxes supply four 15A receptacles to the table surface, and two more 15A receptacles on the underside of the box to power A/V devices.
  • The cover flange allows for 1/4”” [6.4mm] of forgiveness in the cut out opening. InteGreat™ All Power Table Boxes have a 12' SJT cord for easy connection to the electrical infrastructure.

Specifications

General Info
Color Aluminum
Type Table Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging
Number of Receptacles 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cETLus Listed Furniture Power Distribution Unit: Listed to US and Canadian Safety Standards
UPC Number 786776185775
Dimensions
Product Weight US 3.5 lb
Internal Depth 8.25 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  101252014CRT-001
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Rectangular
Cord Length 12 ft
Mounting Type Recessed
NEMA Configuration Code 5-15R
Number of USBs 2
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;