InteGreat™ All Power Table Box, Field Wired, Black
Bazaarvoice SAP Hybris Integration Version 2.8.1
InteGreat™ All Power table boxes are a perfect compliment to Integreat™ A/V table boxes, supplying more table top outlets for meeting attendees. It has attractive finishes that can match any room décor. Combine it with other InteGreat™ products for a comprehensive solution to managing and delivering power, communication and A/V connectivity to meeting room spaces. This field wired version can be easily installed using MC type cable. The wiring compartment contains leads with easy to wire Wago® splicing connectors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Attractive Design: InteGreat™ All Power Table Boxes have a brushed, anodized cover available in either black or aluminum finishes, with beveled edges and a ““soft-touch”” handle
- The ““pocket”” door in the cover fully recesses into the box when open, giving access to connections without obstructing the work surface
- A finishing plate hides hardware on the activation surface and allows for labeling of the AVIP plates
- Adjustability: The activation surface of the InteGreat™ All Power Table Box can be adjusted down, in 1/2”” [12.7mm] increments, from 1”” to 4”” [25mm to 102mm] to allow the cover to close even when using large style connectors.
- Hole cuts are made easy with the included template. Simply configure your connectivity, set your activation height, place box in the cut out, and secure it below the table with the bracket and set screw.
- Increased power: InteGreat™ All Power table boxes supply four 15A receptacles to the table surface, and two more 15A receptacles on the underside of the box to power A/V devices.
- The cover flange allows for 1/4”” [6.4mm] of forgiveness in the cut out opening. InteGreat™ All Power Table Boxes have a 12' SJT cord for easy connection to the electrical infrastructure.
Specifications
| Color | Black | ||
| Product Type | Table Box | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | InteGreat Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | USB-A Charging | ||
| Number of Receptacles | 4 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cETLus Listed Multioutlet Assembly: Listed to US and Canadian Safety Standards | ||
| UPC Number | 786776185805 |
| Product Weight US | 3.5 lb | ||
| Internal Depth | 8.25 in |
| ETL Listed | Yes | ||
| ETL ListingNumber | 101415836CRT-002 |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be provided with tamperproof receptacles?
Bazaarvoice SAP Hybris Integration Version 2.8.1



