adorne® 15W USB Outlet, Type A/C, 15A, Tamper-Resistant, Plus-Size, Magnesium
ARTRUSB156ACM4
adorne Collection
adorne 15W USB Outlet, Type A/C, 15A, Tamper-Resistant, Plus-Size is rated
out of
5 by
40.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$90.12 USD
Charge phones, tablets and more up to 40% faster, with USB Outlets from the adorne® Collection. Made to deliver a leading 6 amps of power, it features two built-in USB connections, including one to fit USB Type-C devices, and provides a fast, future-proof solution for convenient in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with anadorne® screwless Wall Plate(not included). Available in a range of contemporary colors and stunning finishes.
- Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
- Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes. Offers greater plug capacity to accommodate larger products.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | Magnesium | ||
| Product Type | Receptacle | ||
| Finish | Frosted | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007262438 |
Dimensions
| Product Depth US | 1.77 in | ||
| Product Height US | 3.0 in | ||
| Product Width US | 2.5 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Connection | USB Type A/C | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| USB Amperage | 6 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 12 AWG |
Resources
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Cutsheet
Reviews
Rated 5 out of
5
by
matteo from
Fast and easy assembly
By far the easiest and best product in the whole remodel job. Went on the wall like clockwork. The order came on time and complete
Date published: 2023-06-22
Rated 4 out of
5
by
Reggi from
Great modern update look
I have replaced all plugs and outlets in a new kitchen remodel. I especially like the new outlet with usb. Adorne gives the kitchen a modern design which goes along with the flat door cabinets and drawers.
Date published: 2023-06-21
Rated 3 out of
5
by
Pat from
Talk about convenience!
These outlets are ultra convenient. You don't have to spend time looking for an adapter just to charge a device with a USB connection. The one thing you may have to watch, is if you have more than one set of wires in a single gang box you will probably need as extra deep box. These receptacles are fairly deep, using more space than a regular receptacle. These receptacles also seem very will built. Sometimes you get what you pay for!
Date published: 2023-07-20
Rated 5 out of
5
by
Val Hovik from
LeGrand is Grand
Installed several of these around the house and love the ease of installing them as well as how fast they charge.
Date published: 2026-04-06
Rated 5 out of
5
by
Anonymous from
Charging outlet
Very easy to install, It works great and looks classy compared to traditional outlets.
Date published: 2025-11-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
which model snap on cover plate is used with this outlet? The one removed is too small - thanks!
Look for the Adorne 1 gang wall plate PLUS SIZE AWP1G3PW4 (1+Gang)
Date published: 2025-11-26
Can this outlet be used horizontally in a 3 GANG composition? Since this takes 1.5 modules of the plate, i can have the other 1.5 modules with other outlet+switch configuration. But I am unsure if the subframe will allow for this?
Thank you for your inquiry. The adorne plus-size devices (ARTRUSB156ACW4) are designed specifically for our adorne plus-size wall plate (AWP1G3WH4). Unfortunately, the Adorne plus-size devices will not fit in a multi-gang wall plate.
Date published: 2024-09-04
Hi. For outlet ARTRUSB156ACW4, what size wall plate fits it?
Thank you for reaching out. To accommodate the adorne ARTRUSB156ACW4 plus size device, you'll need to pair it with a compatible adorne Plus Size wall plate like the AWP1G2WHW10.
Date published: 2024-09-03
For outlet ARTRUSB156ACG4 do I purchase a 1 gang wall plate?
Thank you for your inquiry. The ARTRUSB156ACG4 requires a One-Gang Plus adorne wall plate such as part number AWP1G3GR4.
Part #: AWP1G3GR4 - adorne® Graphite One-Gang-Plus Screwless Wall Plate with Microban®
Best Regards,
Technical Support
Date published: 2024-03-28
The switches and outlets in my home are adorne Collection, in gloss white. I'd like to upgrade some outlets to include USB charging ports but can't seem to find any in gloss white (only matte white). Has the gloss white finish been discontinued?
Hello, the devices are offered in White, Magnesium or Graphite. The wall plates are offered in different colors and finishes to best fit your application.
Date published: 2024-08-13
Can the ARTRUSB156ACW4 be wired so one plug is controlled by a wall switch and the other plug is constantly on along with the USB ports?
The USB receptacles do not have the capability of a "split circuit" option available.
Date published: 2024-07-29
Do you have a version of this in Power White? The white is a little too glossy for the Power White plate.
The adorne devices(dimmers, switches, outlets, etc...) are only available in 3 colors, which are Graphite, White, and Magnesium.
Date published: 2024-09-30
Does this unitize the power delivery spec? Can I use it to charge a laptop?
Hello,
This doesn't show power delivery spec but the USB ports provide 6A total DC power at 5 volts for charging USB devices. USB ports are for charging purposes only and are not intended for data transfer.
Thank you,
Date published: 2021-06-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2MG6 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AGFTR2152M4 | adorne Collection
Sleek, tamper-resistant GFCI Outlet that self-tests every 3 seconds to ensure protection.
$58.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3MG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.52
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LM2-LCQ24H-ZT1001M | Ortronics
The Fiber Pigtail Cassette enables quick installation, reduces splicing errors, and simplifies fiber management with its pre-loaded, compact design. View details to see options for tight buffer, ribbon, and micro distribution pigtails.






