adorne® 15W USB Outlet, Type A/C, 20A, Tamper-Resistant, Plus-Size, Magnesium
ARTRUSB206ACM4
adorne Collection
adorne 15W USB Outlet, Type A/C, 20A, Tamper-Resistant, Plus-Size is rated
out of
5 by
8.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$94.10 USD
Charge phones, tablets and more up to 40% faster, with USB Outlets from the adorne® Collection. Made to deliver a leading 6 amps of power, it features two built-in USB connections, including one to fit USB Type-C devices, and provides a fast, future-proof solution for convenient in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with anadorne® screwless Wall Plate(not included). Available in a range of contemporary colors and stunning finishes.
- Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
- Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes. Offers greater plug capacity to accommodate larger products.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | Magnesium | ||
| Finish | Frosted | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | yes | ||
| UPC Number | 785007262490 |
Dimensions
| Product Depth US | 1.77 in | ||
| Product Height US | 3.0 in | ||
| Product Width US | 2.5 in |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Connection | USB Type A/C | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| USB Amperage | 6 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 12 AWG |
Resources
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Cutsheet
Reviews
Rated 5 out of
5
by
JRF from
USB-A & USB-C outlet
Great looking and having both USB-A and USB-C makes this the best hybrid outlet I have
Date published: 2023-03-02
Rated 2 out of
5
by
Barry from
Too Big
Not clear on the website that it is oversized for the normal Adorne wall plates
Date published: 2023-01-16
Rated 5 out of
5
by
CGS Design from
Modern Functionality with Style
The functionality and style of this receptacle sets it apart from any other product on the market. It is installed prominently and strategically in our newly remodeled Mid-Century Modern kitchen. The ability to power / charge your phone and or tablet while following a complicated on-line recipe is the best!
Date published: 2026-04-18
Rated 5 out of
5
by
Don from
Type and C charging outlet
Very easy to install, it looks great and blends in nightly. The c charger is very fast. I highly recommend it,
Date published: 2024-08-27
Rated 5 out of
5
by
Jen from
Tamper Resistant Ultra Fast USB
I am a huge fan of all Adorne products. The quality is great and the additional phone charging ports are very useful. The ports charge very quickly.
Date published: 2022-10-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the wall plate that I should order with the dual USB plus-size outlet combo in magnesium?
Adorne 1gang+ wall plate
Date published: 2026-01-01
What is the depth of this product?
Hello Ryan,
The depth of the ARTRUSB206ACW4 is 1.59".
Best Regards,
Technical Support
Date published: 2024-07-12
What is the simultaneous wattage output for concurrent plugged-in USB devices? And can it output @ 20VDC for each with full wattage?
It's up to 15W max per port (up to 30W total with two devices connected).
The Adorne ARTRUSB206ACW4 is not a Power Delivery device so It will only provide a 5V output at 3A max per port.
Date published: 2022-10-20
Can you put two of these into. 4 gang wall plate? or a 6 gang with additional one or with 2 usb modules?
The USB/Receptacle Plus Size combination can only be installed a one gang box using the 1 Gang Plus size wall plates.
Date published: 2024-09-21
Plate dimensions?
The USB receptacle has to be used with a 1 Gang Plus size wallplate and the outer dimensions are:
Height: 5.13"
Width: 4.45"
Date published: 2022-08-02
Do Adorne duplex outlets also accept Decora wallplates, or is Adorne proprietary?
Adorne devices require Adorne Wallplates.
For a Radiant form-factor device like you are requesting look at part number R26USBAC6W
Date published: 2021-08-17
Does this device require a 1+ wall plate? How can I use this in a 2-gang setup, where I want a GFCI Adorne outlet on one side and this dual-outlet / dual-USB in the other side?
It does require the 1 Gang Plus wallplate and they are only available in single gang.
Date published: 2021-07-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR202M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$16.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3MG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$12.84
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AGFTR2202M4 | adorne Collection
Sleek, tamper-resistant GFCI Outlet that self-tests every 3 seconds to ensure protection.
$64.08
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2MG6 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$12.84






