3.1A adorne® USB Outlet, Type A, Module, Magnesium
ARUSB2AA6M4
adorne Collection
3.1A adorne® USB Outlet, Type A, Module is rated
out of
5 by
17.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$81.49 USD
Charge phones, tablets and more up to 40% faster, with USB Outlets from the adorne® Collection. Delivering a leading 6 amps of power to its two USB connections for faster in-wall charging, without an adapter. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
- Replaces a traditional outlet easily, in as little as 10 minutes.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | Magnesium | ||
| Finish | Frosted | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging | ||
| Wall Plate Included | No | ||
| Outlet Type | USB-Charging | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | yes | ||
| UPC Number | 785007262346 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 2.65 in | ||
| Product Width US | 1.77 in |
Technical Information
| Connection Location | Back Only | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Connection | USB Type A/A | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| USB Amperage | 6 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Wire Size | 14 - 12 AWG |
Resources
Installation Instructions
Brochure
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Craig L from
High Tech, Modern and Extremly Useful
Great product. Looks modern and unique. Fits well with a series of light switches and is unassuming. It is great to be able to connect anything without hunting down a plug. Wish the builder would have put several of these in upon construction.
Date published: 2023-07-01
Rated 4 out of
5
by
Jenni314 from
Not as easy to install as I had imagined
Good product overall once you know what you’re doing! I had to enlist the assistance of my husband to install. Shipping was a little frustrating as everything I needed didn’t come in one package. in the end it was all good. Neat idea for an outlet
Date published: 2021-12-21
Rated 5 out of
5
by
Happy Adorne Consumer from
Looks Great, Easy Install
Matches my Adorne switches. Works well charging phone and flashlight. Looks great and installation was easy.
Date published: 2024-06-08
Rated 5 out of
5
by
lilly27 from
amazing product
this USB outlet is so cool and amazing , it charges so fast and i can charge multiple products at once . Hubby loves to use it in his office . super easy to setup also i love the durability and the quality of the product . well made
Date published: 2022-01-20
Rated 5 out of
5
by
Catlady1 from
Easy to install
This was the perfect thing to install in our kitchen. The usb makes it easy to charge phones, tablets and everything in between. It was easy to set in our existing outlet and was easy to get started. It works perfect also.
Date published: 2021-12-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this product avaliable to work with 230V 60Hz?
Thank you for your inquiry. Unfortunately, the adorne ARUSB2AA6W4 does not support 230V 60Hz.
Date published: 2026-04-20
Will this product for into module of adorn under counter lighting or a gang box used in under counter lighting system adorne
The ARUSB2AA6G4 would have to be installed into a Control Box if you want it part of your under cabinet track system. The track system is not available in the Graphite finish.
Date published: 2021-06-03
Does this USB port come with 4 connections in black?
It has two terminals(HOT & NEUTRAL) and you can feed power downstream to the next receptacle or device..
Date published: 2021-03-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GG2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$79.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$79.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AGFTR2202M4 | adorne Collection
Sleek, tamper-resistant GFCI Outlet that self-tests every 3 seconds to ensure protection.
$64.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSB30PDW4 | adorne Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$97.00
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.
$66.85
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJ5E-78 | Ortronics
Clarity High Density Jacks






