adorne® Oatmeal One-Gang Screwless Wall Plate with Microban®
AWP1G3OM
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$13.12 USD
Soft and elegant with a touch of warmth, Oatmeal is the perfect neutral for a modern space. Made exclusively for use with designer switches and outlets from the adorne® Collection.This wall plate features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Oatmeal | ||
| Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Size | Plus | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007452037 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 3.45 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Premium Content
Cutsheet
Videos
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I purchase a wall plate that is just the cover piece? I don't need the metal housing. I want to change just the color of the plate, not the paddle switch.
All of the Adorne wall plates will include a metal subframe. If you already have a metal subframe installed, you can just set the new subframe aside and save it for use later, if needed.
Date published: 2025-02-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GG4 | adorne Collection
A cool neutral tone, primed to create an equally cool vibe.
$12.85
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR153W4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.76
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2OM | adorne Collection
Soft and elegant with a touch of warmth.
$13.53
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3GG4 | adorne Collection
A cool neutral tone, primed to create an equally cool vibe.
$12.16
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GOM | adorne Collection
Soft and elegant with a touch of warmth.
$21.43










