text.skipToContent text.skipToNavigation

15A 125V Short Strap Spec-Grade Single Receptacle, Side Wire, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 61ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Short Strap Spec Grade Single Receptacle, Side Wire, 15A 125V
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Auto-ground clip assures positive ground.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Heavy-duty, corrosion-resistant zinc-plated steel strap for added strength.
  • Backed-out tri-drive steel terminal screws.
  • One-piece brass triple-wipe power contacts for lasting retention.
  • For covering patents, see www.legrand.us/patents.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color White
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Heavy Duty Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 1
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard UL498, CSA C22.2 No. 42
UPC Number 785007525847
Dimensions
Product Depth US 1.0 in
Product Height US 1.49 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  16063
Technical Information
Amperage 15 A
Connection Location Side Only
Wire Connection Type Screw Terminals
Dielectric Strength Withstands 2000V minimum
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need the UL certificate for product part number 5258, as we use this socket in one of our products, and it's required for CB certification. Where can I find the UL certificate for 5258?

Asked by: Yaser
Thank you for your inquiry. Please review the following regarding part number 5258. UL #: - E140596 CSA #: - 16063
Answered by: Pass & Seymour Technical Support
Date published: 2025-01-14

How much does it weigh?

Asked by: Anonymous
The receptacle weighs 9.93oz Case Quantity: 100 Weight Per Case: 10.07lb
Answered by: Legrand Technical Support
Date published: 2022-09-19
  • y_2025, m_9, d_17, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_5258W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT