PlugTail® Heavy Duty Compact Design Hospital-Grade Duplex Receptacle, Light Almond
PT8200HLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail Registered Heavy-Duty Compact Design Hospital-Grade Duplex Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plated steel wrap-around strap design for maximum durability and corrosion resistance.
- No exposed terminals create a fingersafe application before, during, and after installation.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Impact-resistant nylon face.
Specifications
General Info
| Color | Light Almond | ||
| Application Sector | Commercial, Healthcare | ||
| Product Family / Series / Group | PlugTail | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Brass Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Hospital Grade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007091359 |
Dimensions
| Product Depth US | 0.625 in | ||
| Product Height US | 2.75 in | ||
| Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make 20 Amp outlets of this tipe? And GFCI as well.
PT2097HGRED is our 20A Plugtail Hospital Grade GFCI in RED:
https://www.legrand.us/wiring-devices/gfcis/plugtail/plugtail-hospital-grade-20a-self-test-gfci-receptacle-light-almond/p/pt2097hgred?text=pt2097hgred
Date published: 2021-11-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP262OR | Pass and Seymour
The TradeMaster® thermoplastic 2-gang decorator wall plate provides maximum durability in plastic wall plates.
