Discontinued - adorne Whisper Wi-Fi Ready Master Tru-Universal Dimmer
ADWR700RMTUG1
adorne Collection
Discontinued - adorne Whisper Wi-Fi Ready Master Tru-Universal Dimmer is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
This dimmer combines the flexibility of Wi-Fi-Lighting Control, with a unique manual control experience that uses a whisper-soft motion to dim and brighten lights. Pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Turn lights on/off or dim with a whisper-soft motion; or create custom lighting scenes lights through the Legrand Lighting Control app for your smartphone or tablet. For 3-way, or multi-way applications, use one master device with additional remote devices. Also compatible with Amazon Alexa and Google Home. A Tru-Universal Dimmer, this device works with virtually any 120V dimmable bulb or fixture. Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
- Pair with a Whisper Wi-Fi Ready Remote Dimmer for 3-way control.
- Works with virtually any 120V dimmable bulb or fixture.
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
| Color | Graphite | ||
| Material | Lexan, Polycarbonate | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Indicator Lights, Smart Lighting | ||
| Number of Switches | 1 | ||
| Switch Type | Whisper | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234695 | ||
| Works With | Amazon Alexa, Google Assistant, Radio Frequency |
Technical Information
| Requires Neutral Wire | Yes | ||
| Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
| Connection Type | Internal Pressure Plates | ||
| Load Rating | 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 8A (EFL) | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 4-Way, Multi-Location, Single Pole | ||
| Voltage | 120.0 V | ||
| Wattage | 700 W |
Resources
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
adorne Limited 2-Year Warranty
pdf
adorne Limited Lifetime Warranty
pdf
Cleaning Instructions for Wiring Devices
pdf
adorne Room Planner Checklist
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Wireless Lighting Control Products Custom Settings
pdf
View More
Sell Sheet
User Guides
Cutsheet
Reviews
Rated 5 out of
5
by
Manolo from
Legrand has a easy access to their wifi switches
Legrand has an excellent product and very minimalist. Love it!!!!
Date published: 2021-05-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



