text.skipToContent text.skipToNavigation

Discontinued - adorne Touch Wi-Fi Ready Remote Switch

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$105.58 USD

Working in conjunction with an adorne Hub and a Touch Wi-Fi Ready Master Switch for 3-way control. Use the switch to turn lights on/off with a simple touch. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Graphite
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 25 minutes or less.
  • Allows 3-way application when paired with a Wi-Fi Ready Master Switch, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Switch via the easy-to-follow instructions.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Graphite
Country Of Origin China
Features Smart Lighting
Switch Type Touch
Number of Switches 1
Works With Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC
Warranty Type 1-Year Limited Warranty
Technical Information
Number of Gangs 1
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles 3-Way, Multi-Location, Single Pole
Wattage 600 W
Mounting Type Box
Voltage 120 V
Connection Type Internal Pressure Plates

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

 What unit should be used as a wall switch contact to control a receptacle nine a landscape lighting transformer will be plugged into an order to control the outdoor lighting ? 

Asked by: Nightscape
It will depend on the type of receptacle you have your lighting plugged into. If it is a standard outlet, any single pole switch will work. If it is a wi-fi ready outlet, you can use any wi-fi ready remote switch to control the power to that outlet.
Answered by: Legrand Technical Support
Date published: 2018-10-02

In a 3-way hard-wire circuit, is the Master or Remote installed in the box with the hot wire from the service panel? At the remote location, are the traveler wires connected together in the box and just the neutral and common wired to the switch?

Asked by: rm876
The master needs to be connected to a Hot , Neutral , ground , and the Load( wire bringing power to the light) The remote only needs a Hot , Neutral, and ground Then You do our pairing process and the master will be programmed to the remote
Answered by: Legrand Technical Support
Date published: 2018-09-10
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ASTHRRG1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT

You may also like...