text.skipToContent text.skipToNavigation

radiant® In-Wall Outlet Relocation Kit

IWPE-WH Wiremold
radiant® In-Wall Outlet Relocation Kit is rated 4.6 out of 5 by 61.
  • y_2026, m_10, d_9, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_61
  • loc_en_US, sid_IWPE-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

No more struggling to plug chargers or devices into that outlet behind the bed or dresser. Now you can take the power from that hard-to-reach outlet and put it easily, and aesthetically, within reach, thanks to the radiant® In-Wall Outlet Relocation Kit.

Made to go where extension cords can't — behind the wall — this DIY, pre-wired kit that meets code and installs easily, no electrician required, for tidier solution. Extend power up to 6' from an original outlet, for more convenient access exactly where you want or need it. The kit includes a Tamper-Resistant Outlet to finish the installation, featuring the sleek lines and designer style of all radiant devices. Make the move to put your power where you want it, and upgrade your space with style, functionality, and convenience.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extends an existing outlet’s power to a new designer outlet in your preferred location, running neatly behind the wall for more convenient power access without the mess of visible cords.
  • Moves power up to 6’ vertically / 4’ horizontally from the original outlet for flexible placement.
  • Installs easily, no electrician required, in as little as 30 minutes. Required tools for DIY: hand drywall saw, tape measure, pencil, fish tape and screwdriver.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • The finishing outlet features the sleek lines and designer style of the radiant Collection. Coordinate with other radiant switches and outlets for a consistent look.

Specifications

General Info
Color White
Product Type Receptacle
Application Sector Residential
Product Line Wiremold
Country Of Origin China
Installation Location In-Wall
Number of Receptacles 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type 5-15R
Standard ETLUS Listed, UL498 and UL514C
UPC Number 086698002663
Dimensions
Product Height US 3.19 in
Cable Length 4 ft
Product Volume US 285.75 cu in
Product Length US 11.1 in
Product Width US 8.07 in
Product Weight US 1.03 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 6 ft
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Is Tamper-Resistant Yes
Mounting Type Wall
NEMA Configuration Code 5-15R
Number of Circuits 1
Number of Gangs 1
Number of Outlets 2
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

Rated 2 out of 5 by from It’s okay A bit more difficult to install than anticipated, but is usable. I wouldn’t purchase this outside of a sampling program just because it is more difficult than I wanted. Product clean and easy instruction.
Date published: 2022-12-30
Rated 2 out of 5 by from Good idea but I bought this wire mold outlet relocation kit at my nearest super hardware store. It is a good idea but I do NOT like the idea of using an extension cord inside the wall to the upper outlet then using another extension cord to plug into existing outlet. Seems like a good reason to start fires even using it for just tvs. Just not impressed with it.
Date published: 2022-12-29
Rated 5 out of 5 by from Awesome product! Sometimes, outlets get obstructed by furniture or appliances, no need to run new wire with this kit. The kit includes all the hardware required to relocate an outlet. All that is needed is time and just a couple tools, installing the kit is safe, as there is no power going to the kit until it is plugged into the outlet. The instructions are easy to follow and guide you through the installation from start to finish. Overall, a high quality, easy to install and effective way to relocate an outlet that is hard to get to.
Date published: 2022-12-28
Rated 5 out of 5 by from Excellent solution This Radiant In-wall outlet relocation kit came in very handy for our relocating our TV outlet that was in an unsightly location in our upstairs bonus room. We installed this kit very quickly and it makes everything look so much neater and much easier to access the outlet when needed.
Date published: 2022-12-27
Rated 5 out of 5 by from clean look The custom setup I wanted behind my tv was a little too custom to call in an electrician, so I used this kit to DIY and to allow me to complete the project. It worked perfectly. Now it will be easier to call in an electrician down the road if I ever want to get the custom setup hardwired, but for now this works great.
Date published: 2023-02-19
  • y_2026, m_10, d_9, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_61
  • loc_en_US, sid_IWPE-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

Does this outlet relocation kit come in the dark bronze color that would match the outlets and switches from the radiant collection?

Asked by: Jake
Hi, No it is only available in white. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-12-05

Is there a video with step by step instructions on how to install? Thanks!

Asked by: Marcel
Hi Marcel, No we do not have a video for installation instructions on this product. There is installation instructions under the resources section of this page. ( Web address - https://www.legrand.us/wiring-devices/designer-switches-and-outlets/radiant-in-wall-outlet-relocation-kit/p/iwpe-wh ) Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-06-26
  • y_2026, m_10, d_9, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_IWPE-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT