Discontinued - radiant 15A Tamper Resistant Self Test GFCI USB Type CC Outlet
1597TRUSBCCBK
radiant Collection
radiant GFCI USB Outlet with SafeLock® Protection, Type C, 15A, Tamper-Resistant is rated
out of
5 by
27.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access.
- Can provide ground fault protection to downstream outlets through feed-thru wiring.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Black | ||
| Finish | Matte | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007310092 |
Dimensions
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 72 | ||
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| USB Amperage | 2 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wattage | 1875 W |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Cutsheet
Reviews
Rated 5 out of
5
by
evas258 from
Good choice for an outlet
This outlet was so easy to install. I love that is has two C charging slots along with two regular outlets. After we turned the power back on it beeped, so I hit the reset button and it works perfectly.
Date published: 2024-05-22
Rated 5 out of
5
by
shanequal from
Very convenient
Wished I had more than one. I love these outlets. Love the design and installation was easy. Completed and using within 20 mins. Very convenient. As of right now no issues. Charge seems to be the same as other outlets
Date published: 2024-05-21
Rated 3 out of
5
by
meganlim from
Cool but tricky
As a kind of diy girlie I was so excited to give this a try. Installation is pretty tricky and had to try a few times to get the outlet lined up. But love how convenient it is
Date published: 2024-05-19
Rated 5 out of
5
by
erickq from
Great for normal plugs and usb cables.
This outlet with usb outlets is great for all households that require a usb plug. I installed the outlet in my daughters room, worked out perfect because she somehow manages to misplace the block charger for her cable. Now she can just plug right in with her CC cable outlet. Installation was easy to do with the instructions provided.
Date published: 2024-05-16
Rated 5 out of
5
by
cindyp187 from
I can charge my phone !!
I love this plugin it was easy to install and I love that it’s has the safety features it will trip before my breaker does!!! Not to mention the USB PORTS I LOVE IT !
Date published: 2024-05-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1








