NPT Liquid-Tight Fitting 3/4" Aluminum
LENPT7A
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Made of durable aluminum for secure, corrosion-resistant connections
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Crafted from lightweight aluminum to withstand tough environments while preventing rust and degradation
- Engineered for NPT conduit connections to maintain a reliable liquid-tight seal and protect internal wiring.
- Designed for efficiency with straightforward threading and compatibility with standard conduit systems.
Specifications
General Info
| Color | Gray | ||
| Product Type | Fitting | ||
| Application Sector | Data Center, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Liquid Tight | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007499780 |
Dimensions
| Product Width US | 0.75 in |
Technical Information
| Indoor/Outdoor | Both |
Resources
Installation Instructions
Brochure
Specifications
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENPT1AF | Pass and Seymour
For use with LE Pin & Sleeve
