Pin & Sleeve Connector 30A 250V 1/2" NPT Liquid-Tight Fitting
LE330C6WNPT5A
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
30A Pin & Sleeve Connector for use in demanding environments such as data centers, manufacturing facilities, entertainment and more. Configuration includes an NPT Liquid-Tight Fitting for seamless installation with conduit or MC cable. UL Certified. Designed to IEC 309 standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
30A Pin & Sleeve Connector for use in demanding environments such as data centers, manufacturing facilities, entertainment and more. Configuration includes an NPT Liquid-Tight Fitting for seamless installation with conduit or MC cable. UL Certified. Designed to IEC 309 standards.
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and are designed to IEC 309 Standards.
- Standard clocking positions identified by device color allow for quick identification and intermate ability
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Shrouded, nickel-plated, solid brass pins provide corrosion protection and excellent conductivity
- Integral NPT Liquid-Tight fitting provides seamless installation ease in applications such as data centers
Specifications
General Info
| Color | Gray | ||
| Product Type | Connector | ||
| Application Sector | Data Center, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Liquid Tight | ||
| Warranty Type | 1-Year | ||
| Standard | IEC 309 | ||
| UPC Number | 785007499483 |
Dimensions
| Product Height US | 7.0 in | ||
| Product Length US | 4.0 in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 2.2 lb |
Technical Information
| Amperage | 30 A | ||
| Connector Style | Pin & Sleeve | ||
| Indoor/Outdoor | Both | ||
| Number of Wires | 3 | ||
| Phase | Single | ||
| Voltage | 250.0 V |
Resources (7)
Installation Instructions
Specifications
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/600PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/500PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/300PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/450PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/150PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/200PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENPT2A | Pass and Seymour
For use with LE Pin & Sleeve
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENPT1A | Pass and Seymour
For use with LE Pin & Sleeve
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENPT1V | Pass and Seymour
For use with LE Pin & Sleeve
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LECORDSEALKIT | Pass and Seymour
For use with LE Pin & Sleeve
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3475LAV1 | On-Q
Quick Connect RJ45 Cat 5e T568 A/B Keystone Insert
$4.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3550WH | On-Q
Snap & Go RJ45 Cat 5e T568 A/B Keystone Connector
$8.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3461BK | On-Q
RCA to F-Connector
$5.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3482WH | On-Q
1 GHz, Recessed, Self-Term, F-Connector Keystone Insert
$6.54
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AWH | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
$14.06



