text.skipToContent text.skipToNavigation

Portable 15A Right Angle Self-Test GFCI Plug, Automatic Reset

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plug this Right Angle Portable GFCI (Manual Reset) into a standard outlet to provide GFCI protection when attached by the user to corded portable equipment such as drills, saws, pressure washers, power painters, etc. outdoors, on construction sites, or anywhere a GFCI-protected receptacle might not be accessible. Ground-Fault Circuit Interrupters (GFCI) help prevent electrical shock caused by ground faults.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects against electrical shock caused by ground-fault occurrences.
  • Conducts an industry-leading automatic self-test every 3 seconds. If the portable GFCI device ever fails, the red indicator light flashes to signal it should be replaced.
  • Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
  • Open neutral relay automatically cuts power to device line conductor if the neutral wire preceding the portable GFCI becomes damaged.
  • Automatically energizes portable GFCI for use upon plug-in and after loss of primary power.
  • GFCI protection is required by code in bathrooms, kitchens, garages, outdoor areas, and for any other outlets found within six feet of a sink or water source.

Specifications

General Info
Color Black
Product Type Portable GFCI
Finish Matte
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Automatic Reset, Portable GFCI, Right Angle
Wall Plate Included No
Outlet Type GFCI, Self-Test
Warranty Type 1-Year Limited Warranty
Standard RoHS, UL, cULus
UPC Number 785007381597
Dimensions
Product Depth US 1.75 in
Product Height US 4.0 in
Product Width US 2.0 in
Product Weight US 0.5 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  943
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Connection Location Bottom
Seismic Tested No
Indoor/Outdoor Outdoor
Is Tamper-Resistant No
Is Weather Resistant No
NEMA Configuration Code 5-15P
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -35°-66°C
Operating Temperature Max 66 °C
Operating Temperature Min -35 °C
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this gfci plug meet the new HF rating for high frequency equipment usage?

Asked by: jjj
Thank you for your inquiry. At this time, part number 1597CMA is not HF-rated.
Answered by: Pass & Seymour Technical Support
Date published: 2026-07-30
  • y_2026, m_10, d_11, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_1597CMA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT