radiant® Tamper-Resistant Dual Function 15A Duplex Self-Test AFCI/GFCI Receptacles, Brown
AFGF153TR
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
AFCI Arc Fault GFCI Ground Fault Receptacle Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Delivers reliable arc-fault and ground fault protection, reducing risk of both electrical fires and injury due to shock.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Brown | ||
| Finish | Matte | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | AFGF152TR | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL | ||
| UPC Number | 785007382709 |
Dimensions
| Product Depth US | 1.36 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E135325 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Specifications
Premium Content
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does a 15 amp device AFGF153TRW have a 20 amp pass through rating? If so, where can I find documentation that says that?
Yes, the AFGF153TRW features a 20A feed-through capacity. For additional assistance, please contact our Technical Support team.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2026-02-10
Does this receptacle, in combination with a standard breaker meet the Code requirement of 210.12 (A)(1-6) or 210.12 (D)(2)?
Thank you for your inquiry. For new construction, pursuant to NEC 2023 Article 210.12(A)(2), AFCI protection is permitted through use of a listed branch/feeder-type AFCI installed at the origin of the branch circuit in combination with a listed outlet branch-circuit type AFCI installed on the branch circuit at the first outlet box, which shall be marked to indicate that it is the first outlet of the branch circuit.
For retrofit construction (branch circuit wiring extensions, modifications or replacements) in areas specified in NEC 2023 Articles 210.12(B), (C), or (D), the branch circuit shall be protected by one of the following:
(1)- By any of the means described in NEC 2023 Article 210.12(A)(1) through (A)(6) or (2)- A listed outlet-branch circuit type AFCI located at the first receptacle outlet of the existing branch circuit.
All applications must be installed according to local code requirements and are subject to final approval by the Authority Having Jurisdiction (AHJ).
Date published: 2024-10-08
Will this device protect downstream and if so how many devices downstream will it protect
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5362CDLA | Pass and Seymour
20A Controlled receptacle, NEMA Compliant
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FSHL100UU | Pass and Seymour
Support Grips, Heavy Duty, Split Lace, Double Eye
