Hospital Grade Green Power-Indicating LED Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Ivory
2097HGTRPII
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Conducts an automatic test every three seconds, ensuring it's always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock Registered Protection - if critical components are damaged and ground fault protection is lost, power to the receptacle is disconnected. Visual LED power identification of receptacles to ensure proper functionality for necessary loads. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. GFCI receptacles make it easier to fix trips with a reset button right on the device.
- Power-indicating green LED provides visual indication of power being present at the receptacle.
- Hospital Grade GFCIs are subjected to additional performance requirements, including reliability, integrity, strength and durability tests.
- Enhanced tamper-resistant automatic shutter system allows for easier plug insertion while inhibiting young children or others from inserting objects.
- Conducts an industry-leading automatic self-test every 3 seconds. The trip indicator light flashes if the device fails the self-test, signaling the GFCI is to be replaced.
- Equipped with patented SafeLock® protection. If critical components are damaged and ground-fault protection is lost, power to the receptacle is disconnected.
- GFCIs prevent line-load reversal due to inadvertent miswire; there is no power to the face or downstream receptacles if wired incorrectly.
- High-impact-resistant, thermoplastic construction for superior strength and durability.
- Auto-ground clip assures a positive ground to metal box.
- FSUL listed (Federal Specification WC596).
Specifications
General Info
| Color | Ivory | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Commercial, Healthcare | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Indicator Lights, Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Hospital Grade, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007289848 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | No | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
