text.skipToContent text.skipToNavigation

PlugTail® Hospital Grade 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Gray

PT1597HGGRY Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail Registered Hospital-Grade 15A Self-Test GFCI Receptacle
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced.
  • It also has our proven SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.
  • High-impact-resistant thermoplastic construction with tri-drive terminal screws.
  • Trip indicator light (red LED).
  • Feed-through wiring configuration allows GFCI to protect downstream receptacles.
  • Faster, more reliable installation.

Specifications

General Info
Color Gray
Application Sector Commercial, Healthcare
Product Line Pass & Seymour
Country Of Origin China
Features Self-Test
Wall Plate Included Yes
Number of Receptacles 2
Outlet Type GFCI, Hospital Grade
Warranty Type 1-Year Limited Warranty
UPC Number 785007048070
Dimensions
Product Depth US 1.2 in
Product Height US 4.2 in
Product Width US 1.72 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back Only
Wire Connection Type PlugTail
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;