text.skipToContent text.skipToNavigation

radiant® GFCI USB Outlet with SafeLock® Protection, Type A, 20A, Tamper-Resistant, Red

2097TRUSBAARED radiant Collection
radiant GFCI USB Outlet with SafeLock® Protection, Type A, 20A, Tamper-Resistant is rated 5.0 out of 5 by 3.
  • y_2026, m_4, d_10, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_2
  • loc_en_US, sid_2097TRUSBAARED, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT

$72.89 USD

Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
  • Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
  • Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
  • Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
  • Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
  • Protect children using a patented "'invisi-shutter" system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
  • Installs quickly thanks to a redesigned side wire cavity for easier access
  • Can provide ground fault protection to downstream outlets through feed-thru wiring
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection

Specifications

General Info
Color Red
Finish Satin
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features USB-A Charging
Wall Plate Included No
Number of Receptacles 2
Outlet Type GFCI, Self-Test, Tamper-Resistant, USB-Charging
Warranty Type 1-Year Limited Warranty
UPC Number 785007374582
Dimensions
Product Depth US 1.03 in
Product Height US 4.2 in
Product Width US 1.73 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  CSA C22.2 No. 223, CSA C22.2 No. 86
cULus ListingNumber  E140596
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
USB Amperage 2 A
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Mounting Type Box
NEMA Configuration Code 5-20R
Number of Gangs 1
Number of Poles Double Pole
Number of USBs 2
Number of Wires 3
Voltage 125.0 V
Wattage 1875 W

Reviews

Rated 5 out of 5 by from Great Product This GFI is great in Black and love the USB ports built into the outlet.
Date published: 2023-01-26
Rated 5 out of 5 by from The Best Outlets! This is exactly what we wanted for our bathroom and kitchen sink. It works great and would highly recommend.
Date published: 2024-06-19
  • y_2026, m_4, d_10, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_2
  • loc_en_US, sid_2097TRUSBAARED, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

I have an shallow 9with wire inside I have only 1.5 inches in depth electrical box and I need to ensure that this 2097TRUSBAAW radiant Collection is no deeper than 1.03 inches as listed in the specifications. Is it? Thanks

Asked by: JC
Thank you for your inquiry. Please review the attached dimensional diagram for part number 2097TRUSBAAW. 2097TRUSBAAW - Depth - 1.03" If you have any other questions or comments, please contact us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-05-22

Is the color matching faceplate included?

Asked by: Nick
The wall plate is not included with the device. The part number for the radiant screwless wall plate is RWP26W. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-01-31

I need the 3D file for solidworks file for A NEMA 5-20R black nylon duplex 20 amp receptacle with two (2) USB type A ports with 2.1A total output. The outlet shall be installed with a clear weather proof cover and shall be mounted on the rear cab wall be

Asked by: janaka
Hello, Sorry but the file is to large and can't be uploaded/attached here. Please contact us at the number below and we will provide the file you requested. Legrand Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Answered by: Wiremold Tech Support
Date published: 2022-06-06
  • y_2026, m_4, d_10, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_2097TRUSBAARED, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

You may also like...