radiant® GFCI USB Outlet with SafeLock® Protection, Type A/C, 20A, Tamper-Resistant, Gray
2097TRUSBACGRY
radiant Collection
radiant GFCI USB Outlet with SafeLock® Protection, Type A/C, 20A, Tamper-Resistant is rated
out of
5 by
35.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$82.01 USD
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented "'invisi-shutter" system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access
- Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
- Back and side wire termination options accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
Specifications
General Info
| Color | Gray | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007374667 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 94 | ||
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| USB Amperage | 2 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 125.0 V | ||
| Wattage | 1875 W |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Cutsheet
Reviews
Rated 5 out of
5
by
Jan E from
Great features & color
Great to find the right color outlet with all the features I wanted, GFCI, charging outlets A & C.
Date published: 2024-04-05
Rated 5 out of
5
by
debw from
Lovin Legrand!
Just what we were looking for, perfect for the bathroom.
Date published: 2023-12-01
Rated 5 out of
5
by
Tim B from
Excellent product for convenient charging!
Excellent product! Legrand receptacles are well-made and look great too. I love having both USB-A and USB-C for the flexibility it brings. Even though most electronics are moving to USB-C, we still have many that use USB-A so having both should serve us for years to come. It also goes without saying, but having this receptacle really cleans up the kitchen by not having to use unsightly “wall wart” adapters to charge our devices.
Date published: 2024-05-12
Rated 5 out of
5
by
Joe Jack from
Practical receptacle, highly recommended.
I can't get enough of these USB receptacles, they're great! I've put them in bedrooms and now on the kitchen backsplash to reduce wall wart clutter. I feel like I'm already living in the future!
Date published: 2024-08-08
Rated 5 out of
5
by
DC from
A Game Changer for the Kitchen or Bathroom
This 20A GFCI outlet with USB-A & USB-C charging is a perfect gift to give yourself. It allows us to actually have two outlets available for use by our bathroom sink (for the hair dryer, electric toothbrush, etc.) where one was previously always occupied by a plug-in converter for one or more of the ever-increasing number of devices that use either USB-A or USB-C charging.
Date published: 2024-08-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Please suggest an electric box for this 2097TRUSBACBK outlet.
I would not know. It was installed in my kitchen preexisting outlets with no problem.
Date published: 2026-07-12
Is the “ivory” color brass looking or is it off white?
Ivory is beige, not brass. Ivory Is darker than Light Almond. Light Almond off white.
Date published: 2024-09-05
Does this come with the wall plate?
Thank you for your inquiry. The radiant Screwless wall plate must be purchased separately.
Date published: 2024-08-16
The outlet shares 2.0A between the USB ports, so what is the peak watt output for using one or both ports?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097GRY | radiant Collection
Spec-Grade 20A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$25.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.76
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHL153PGRY | radiant Collection
Set your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.
$33.72
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870GRYCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.45





