




Discontinued - radiant 20A Tamper-Resistant Self-Test GFCI USB Type-CC Outlet
2097TRUSBCCDBC4
radiant Collection
radiant® GFCI USB Outlet, Type C, 20A, Tamper-Resistant is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented "'invisi-shutter" system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access
- Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Color | Dark Bronze | ||
Finish | Metallic | ||
Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-C Charging | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007375091 |
Dimensions
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
Technical Information
Amperage | 20 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
USB Amperage | 2 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | Box | ||
NEMA Configuration Code | 5-20R | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 | ||
Number of Wires | 3 | ||
Voltage | 125.0 V | ||
Wattage | 1875 W |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Cutsheet
Reviews
Rated 5 out of
5
by
Roger from
Hard to find USB C/GFCI outlet....now available!
Hard to find product on the market. Happy that Legrand makes the item we were just looking for. The quality of the outlet is top notch. The USB C ports will free up spots for us and we are comfortable knowing our products will not be plugged into a low-tier charging port. I'm looking to upgrade our future outlets with GFCI to these.
Date published: 2023-11-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What charging profiles does this outlet support?
It's not PD compatible, so there is no charging profile compatibility.
Date published: 2023-12-04
How many wats is the charging speed over the USB-C and the standard USB?
It's literally printed on the front of the device that the USB ports operate at 5v at up to 2.1a, so 10watts max. Definitely not 30 like the "Legrand Technical Support" stated.
Date published: 2024-10-11
I'd like to purchase a couple of these. Status says unavailable. When will this be available
This item has been changed to "made to order" with 75 day lead time for new orders
Date published: 2021-12-08
Bazaarvoice SAP Hybris Integration Version 2.8.1