DLM Wired Standard Sensor Switch, 1B 1R
LMDW-211-W-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMDW-200 Series Wall Switch and Sensor devices are programmable, low voltage devices which provide both occupancy sensing and manual control of one or more loads from one or more locations. They are part of the Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | LMDW-200 | ||
| Type | Sensor, Switch | ||
| Material | ABS | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Features | Adjustable Time Delay, Indicator Lights, Load Controller Required, Sensitivity Adjustment | ||
| Included | Mounting Screws | ||
| Installation Location | Wall | ||
| Number of Switches | 2 | ||
| Switch Type | Motion Sensor, Push, Rocker | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, FCC part 15, RoHS, PEP, BAA | ||
| UPC Number | 754182000029 |
Dimensions
| Product Depth US | 1.6 in | ||
| Product Height US | 4.1 in | ||
| Product Width US | 1.6 in | ||
| Product Weight US | 0.1 lb |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 20 mA | ||
| Number of Rockers | 1 | ||
| On Function | Selectable Auto/Manual | ||
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45 | ||
| Compatibility | DLM Wired, Infrared Wireless | ||
| Has Battery | No | ||
| Indicator | Button LED, PIR Detection LED, Sensor Binding (PNL) LED, Ultrasonic Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | In-Wall | ||
| Number of Buttons | 1 | ||
| Timer Type | Digital | ||
| Timer Duration | 1-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 30 x 30 ft, 40 ft radius | ||
| Sensitivity Adjustment | PIR (0-100%), Ultrasonic (0-100%) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
| Sensor Coverage Pattern | 180 ° | ||
| Sensor Mounting Height | 4 ft | ||
| Ultrasonic Frequency | 40 kHz | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Icon |
Resources
Installation Instructions
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a manual for setting the dimming functions etc.?
Programming of the LMDW-211 can be achieved using either the LMCT-100-2 handheld remote or the LMCS desktop software. Reconfiguring a Toggle button is achievable, but will require the use of one of the two mentioned tools. I would recommend calling Wattstopper for a solution tailored to your specific setup.
Date published: 2026-01-06
Bazaarvoice SAP Hybris Integration Version 2.8.1


