Discontinued - Spec Grade Decorator Combination Hallway Light and Single Receptacles, Back and Side Wire, 20A, 120/125VAC, Light Almond
PS8HWLLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NTL885TRLACC6
Spec Grade Decorator Combination Hallway Light & Single Receptacle Back & Side Wire 20amp 120/125VAC Light Almond
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant face and body.
- GE Lexan: high impact-resistant lens.
- External screw-pressure-plate back and side wired.
- Accepts #12 and #14 AWG.
- Ground screw position under the end of the strap minimizes the risk of contact.
- Energy-efficient LED has average 20-year life expectancy: eliminates bulb replacement.
- Sensor automatically turns light ON in the dark.
- Increased light output for better illumination.
- Light sensor for enhanced sensitivity.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | NTL885TRLACC6 | ||
| Standard | cULus UL498 | ||
| UPC Number | 785007305937 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection | Back and side wire | ||
| Environmental Conditions | Flammability: UL94 V2 | ||
| Number of Poles | Double Pole |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CC-A-SFN-45VO36-04 | Cablofil
PW aluminum cable channel provides superior support for small cable quantities over longer spans in industrial facilities
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TPJ18LA | Pass and Seymour
Combination Openings, 1 Toggle Switch and 1 Duplex Receptacle, 2-Gang
