Discontinued - Decorator Slide Dimmer, Ivory
91583I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Maximum ratings are for continuous full load.
- Many 1000W models fit standard Decorator plates.
- RFI suppression built in.
- Full-On bypass.
- Preset On/Off switch automatically returns controlled lights to preset level without readjusting dimmer setting.
- 600W maximum rated dimmers can be ganged without de-rating.
Specifications
General Info
| Color | Ivory | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | CD1603PI | ||
| UPC Number | 785007915839 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 95219 |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2318DFO-WH | Wiremold
Secure, low profile raceway for a variety of applications.
