text.skipToContent text.skipToNavigation

Discontinued - Decorator Slide Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  CD2003PW

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Maximum ratings are for continuous full load.
  • Many 1000W models fit standard Decorator plates.
  • RFI suppression built in.
  • Full-On bypass.
  • Preset On/Off switch automatically returns controlled lights to preset level without readjusting dimmer setting.
  • 600W maximum rated dimmers can be ganged without de-rating.

Specifications

General Info
Color White
Product Line Pass & Seymour
Country Of Origin Mexico
Replaced by Part Number  CD2003PW
UPC Number 785007920819
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  95219

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;