Discontinued - Trademaster Fluorescent Toggle Dimmer, Ivory - Sub TSDFB83PI
TDFB83PI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by TSDFB83PI
P&S Dimmers save energy and extend bulb life, energy-consumption reductions of up to 30% are possible. The TDFB83P is convenient to operate with a standard ON/OFF toggle switch and separate dimming wheel for precise dimming control. Use specific suffix for color: W- white, BK- black, LA- light almond, I- ivory and no suffix for brown.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | TSDFB83PI | ||
| Standard | cULus, RoHS | ||
| UPC Number | 785007015980 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 8 A | ||
| Connection | Screw Terminals | ||
| Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP84 | Pass and Seymour
Duplex Receptacle Openings, 4-Gang
