Discontinued - Titan Series Fluorescent 2 Wire Dimmer, Ivory
CDFB103P277I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Slide Dimmer, Electronic Single Pole/3Way 2Wire 10A 277V, Ivory
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with 2 wire 120V and 277V fluorescent dimming ballasts.
- Field configurable wall plate system.
- Labeling system.
- Adjustable low end output voltage.
- Shipped with protective film.
- Rugged construction.
- Superior ratings with a minimum of derating when ganged.
- Simple to plan the rough-in.
- Available in single pole slide-to-OFF and single pole/3-way preset models.
- Attractive European styling.
- Eye-catching packaging.
- Exclusive adaptor kit to install other Decorator opening devices under the Titan: wall plate system. (See Page N-29.)
- Blank center plate included.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | cULus, California Title 24 Compliant | ||
| UPC Number | 785007303346 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 10 A | ||
| Environmental Conditions | Non-Condensing Humidity: Less than 95% | ||
| Operating Cycles | 100 |
Resources
Installation Instructions
TITAN INSTRUCTIONS DINSTALLATION GRADATEURS POUR LAMPES À INCANDESCENCE, GRADATEURS MAGNÉTIQUES BASSE TENSION, CONTRÔLEURS DE VITESSE DE VENTILATEUR, CONTRÔLEURS DEHUMMER DE VITESSE DE VENTILATEUR, GRADATEURS POUR LAMPES FLUORESCENTES
pdf
Titan Incandescent Dimmers, Magnetic Low Voltage Dimmers, Fan Speed Controls, Dehummer Fan Speed Controls and Fluorescent Dimmers
pdf
Titan Installation Instructions
pdf
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WE NEED TO GANG SOME TITAN DIMMERS TOGETHER AND SOME OF THEM NEED TO BE FOR DECORATIVE FIXTURES WITH LED BULBS WITH NO DRIVER. WHAT LINE VOLTAGE DIMMER CAN WE USE TO CONTROL THESE FIXTURES. EXISTING DIMMERS ARE CD4FBLW.
A standard decorator style dimmer can not be used in a multiple gang box with the Titan dimmers because of the regular dimmers mounting strap and the Titan wallplate configuration.
Date published: 2020-11-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
881ADP | Wiremold
Provides low desnsity power or communication services in open space areas.
