Discontinued - Trademaster Toggle De-Hummer Fan Speed Control, Brown - Sub TSDDH163P
TDDH163P
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tough, impact-resistant thermoplastic housing.
- Power-failure memory.
- Superior heat management: no time wasting break off tabs.
- Exclusive, screw-pressure-plate back wire terminals eliminates wire nuts.
- Preset, Single Pole/3-Way
- For covering patents, see www.legrand.us/patents.
- Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz.
Specifications
General Info
| Color | Brown | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | TSDDH163P | ||
| Standard | cULus, RoHS | ||
| UPC Number | 785007016055 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 1.6 A | ||
| Connection | Screw Terminals | ||
| Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
When mounting 2 rows of dimmers over each other, what is the recommended spacing between the 2 rows due to heat from the dimmer effecting the above one? Any redrating for the above row dimmers?
We have not performed any UL testing with this arrangement of product, so we cannot propose any recommended spacing.
Date published: 2022-07-08
Does this switch take up any more room than a conventional light switch? What is the cost per switch?
Thank you for your question regarding TRADEMASTER CFL/LED/INCANDESCENT SINGLE POLE/3-WAY TOGGLE DIMMER, LIGHT ALMOND(Model # TDCL453PLA).
The back body of this dimmer is slightly larger than a standard toggle switch but it will still fit into any standard size electrical box.
Pass & Seymour products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Date published: 2018-05-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
94315LA | Pass and Seymour
Rotary Dual Fan Speed/Dimmer Control
