Discontinued - Wide Slide Interchangeable Face Magnetic Low-Voltage Dimmer, White
WSLV703PW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
120V 700VA, Single Pole/3-WayWide Slide Interchangeable FaceMagnetic Low-VoltageDimmer. Preset feature enables turning on directly to selected dimming level. Simple to operate this item is white face only.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient operation - combines ON/OFF Decorator-style switch with separate slider for dimming control.
- Constant memory returns lights to previous level after a power failure.
- Sleek,ergonomic P&S Decorator-style matches other Decorator devices.
- Higher ratings, Single Pole and 3-way operation.
- Screw-pressure-plate back wire terminals save time, space and money.
- Package: available with three face colors - Ivory,White,Light Almond: (TC).
- Interchangeable faces available in four colors: ivory,brown,black,light almond: (sold separately).
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | White | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | RoHS, UL Listed, CSA Listed | ||
| UPC Number | 785007009842 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Connection | Screw Terminals | ||
| Environmental Conditions | Humidity: Less than 95% non condensing | ||
| Wattage | 700 W |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
