text.skipToContent text.skipToNavigation

Discontinued - adorne® Smart 15A Outlet Starter Kit with Gateway and Home Away Wireless Smart Switch with Netatmo, Magnesium

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 70ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The smartest way to take control of lights and power, optimized for larger homes.

Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, adorne® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs. Options even include wireless smart switches and dimmers for easily adding 3-way control. 

This starter kit comes with a Smart Surface-Mount Gateway to establish the robust and dedicated mesh network, a Smart 15A Outlet and a Home/Away Wireless Smart Switch. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • A perfect start for your adorne with Netatmo solution, this kit includes: (1) Smart Surface-Mount Gateway, (1) Smart 15A Outlet and (1) Home/Away Wireless Smart Switch with Netatmo
  • Control lamps or appliances from smartphones and tablets with the Legrand Home + Control app. Even schedule them to turn on/off automatically, create groups, set scenes and monitor energy usage
  • Features ultra-reliable performance through a robust and dedicated mesh-network. Included Smart Outlet can be wired to extend control to all outlets downstream or load side
  • Included outlet protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with black "invisi-shutters" for an invisible effect
  • Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems
  • Flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets, including wireless switches and dimmers
  • Available color options include White, Magnesium and Graphite
  • Pair with designer wall plates from the adorne® Collection to fit any style
  • Smart Gateway required

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Finish Matte
Country Of Origin China
Receptacle Type Double
Features Smart Lighting, With Netatmo
Works With Amazon Alexa, Apple Home Kit, Google Assistant
Application Sector Residential/Commercial
Warranty Type 2-Year Limited Warranty
Type Kit, Outlet, Switch
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E472890
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Compatibility Amazon Alexa, Apple HomeKit, Google Assistant
Number of Wires 2
Amperage 15 A
Number of Poles Double Pole
Supply Voltage 120 VAC
Voltage 125.0 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;