15A 125V Commercial Spec-Grade Duplex Receptacle, Side Wire, Brown
CR15
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Commercial Spec Grade Duplex Receptacle, Side Wire 15A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and thermoplastic back body.
- Accepts #14 - #10 AWG solid or stranded copper or copper-clad wire.
- Terminal compartments isolated from each other for positive conductor containment.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +50°C, minimum -40°C without impact
Specifications
General Info
| Color | Brown | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Impact Resistant, Single Piece Plated Steel Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL498, CSA C22.2 No. 42 | ||
| UPC Number | 785007119022 |
Dimensions
| Product Depth US | 0.78 in | ||
| Product Height US | 2.635 in | ||
| Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| Dielectric Strength | Withstands 1500V minimum | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you use this on a 20 amp circht
Yes, the CR15W is rated for 20A Feed- through capability.
Date published: 2019-01-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
