Discontinued - Tamper-Resistant 15A 125V Duplex Outlet and Two 3.1A USB Type C/C ports, Brown
TR15USBCC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Finish | Matte | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | TR15USBCC6 | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007181449 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| USB Amperage | 3.1 A | ||
| USB Power Output | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| Number of USBs | 2 |
Resources
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20HUSBCCW | Pass and Seymour



