Discontinued - Heavy Duty Hospital Grade Smooth Face Receptacles, Back and Side Wire, 15A, 125V, Red
PS8200HSRED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Hospital Grade Smooth Face Duplex Receptacle Back & Side Wire 15amp 125volt Red
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Heavy-duty, brass strap for added strength and ground conductivity.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Strap tabs wrap around face to prevent strap from separating from face and back body.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Two drive screws anchor strap to back body and face.
- Tri-drive brass terminal screws.
- Internal screw-presure-plate back and side wire capability.
- Two back wire holes for more wiring flexibility.
- Auto-ground clip assures positive ground.
- Smooth face version features an impact-resistant nylon face for ease of cleaning and less dirt build-up.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
| Color | Red | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL498, CSA C22.2 No. 42, FEDSPEC | ||
| UPC Number | 785007307177 |
Dimensions
| Product Depth US | 1.18 in | ||
| Product Height US | 2.635 in | ||
| Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection | Back and side wire | ||
| Dielectric Strength | Withstands 2000V minimum | ||
| Environmental Conditions | Flammability: UL94 V2 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Temperature Rating | -40° - 60° C | ||
| Wire Size | 14 - 10 AWG |
Resources
Specifications
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP54/200WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAR203G1 | adorne Collection
Control power from anywhere. Part of the adorne with Netatmo solution.
$141.70
