text.skipToContent text.skipToNavigation

Discontinued - Heavy Duty Spec Grade Single Receptacles, Side Wire Right Angle Slots, 20A, 125V, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  5351

Heavy-Duty Spec Grade Single Receptacle, Side-Wire Right Angle Slots, 20A 125V.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Auto-ground clip assures positive ground.
  • Two drive screws anchor strap to back body and face where abrupt removal torque is greatest.
  • Heavy-duty, corrosion-resistant zinc-plated steel strap fro added strength.
  • Backed-out tri-drive steel terminal screws.
  • One-piece brass triple-wipe power contacts for lasting retention.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color Brown
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Replaced by Part Number  5351
Standard UL498, CSA C22.2 No. 42
UPC Number 785007537109
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  16063
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Side Wire
Dielectric Strength Withstands 2000V minimum
Environmental Conditions Flammability: UL94 V2
Number of Poles Double Pole
Number of Wires 3
Temperature Rating -40° - 60° C
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;