PlugTail® 20A 125V Heavy Duty Hospital-Grade Compact Duplex Receptacle, Ivory
PT8300HI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail Registered Heavy-Duty Compact Design Hospital-Grade Duplex Receptacle PlugTail Registered devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Commercial, Healthcare | ||
| Product Family / Series / Group | PlugTail | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Single Piece Plated Steel Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Hospital Grade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA Lsied, CUL, FSUL, UL Listed, FEDSPEC | ||
| UPC Number | 785007091403 |
Dimensions
| Product Depth US | 0.625 in | ||
| Product Height US | 3.281 in | ||
| Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Dielectric Strength | Withstands 2000V minimum | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Specifications
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How many outlet do to 15 amp breaker
Hello,
Please contact our Pass & Seymour Technical Support Team for further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2025-10-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
