Discontinued - radiant® Specification Grade Self-Test GFCI Receptacles, White
1595RVW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | 1597RVW | ||
| UPC Number | 785007423235 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A |
Resources (2)
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF153TRW | Pass and Seymour
15A AFCI Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1594CS1A | Pass and Seymour
Cord Set Portable GFCI, Auto Reset
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1594CMM | Pass and Seymour
15A Angle Plug Portable GFCI Manual Reset
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF203TR | Pass and Seymour
20A AFCI Receptacle
$41.81
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097NARED | Pass and Seymour
Self-test GFCI Technology - conducts an automatic test every three seconds, ensuring it's always ready to protect.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDC-100-U | Wattstopper
The LMDC-100 is a low profile Dual Technology Ceiling Mount Occupancy Sensor.
