PlugTail® Connectors, Right Angle, Five wire, Solid, 6-in
PTRA6SOL5W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® 5‑Wire Connector, Right angle, #12 AWG, THHN, 6" pre stripped copper conductors, solid. Built for feed‑through wiring applications, the UL‑listed connector ensures correct orientation and consistent terminations with PlugTail® receptacles, while the finger‑safe, right‑angle housing enhances safety and installation speed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
PlugTail® 5‑Wire Connector, Right angle, #12 AWG, THHN, 6" pre stripped copper conductors, solid. Built for feed‑through wiring applications, the UL‑listed connector ensures correct orientation and consistent terminations with PlugTail® receptacles, while the finger‑safe, right‑angle housing enhances safety and installation speed.
- Ultrasonically welded polycarbonate housing provides a secure, finger‑safe enclosure for all terminations
- #12 AWG, 6" THHN solid copper leads engineered exclusively for PlugTail® receptacles.
- Pre‑stripped leads and PlugTail® interface simplify installation, delivering more consistent, reliable connections than standard pigtails
Specifications
General Info
| Color | White | ||
| Product Type | PlugTail Connector | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Feed Through | ||
| Wall Plate Included | Yes | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007502770 |
Dimensions
| Product Depth US | 1.04 in | ||
| Product Height US | 6.0 in | ||
| Product Length US | 6.0 in | ||
| Product Width US | 1.47 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Indoor/Outdoor | Indoor | ||
| Number of Wires | 5 | ||
| Voltage | 125.0 V |
Resources (8)
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPM603Q12-00 | Ortronics
EZ Patch™ Flat Pack Clarity Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPM607Q12-03 | Ortronics
EZ Patch™ Flat Pack Clarity Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPM603Q12-02 | Ortronics
EZ Patch™ Flat Pack Clarity Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPM607Q12-06 | Ortronics
EZ Patch™ Flat Pack Clarity Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPM603Q12-07 | Ortronics
EZ Patch™ Flat Pack Clarity Patch Cords


