User Attachable In-Line Portable GFCI, 15A, Manual Reset, Black
1597FFMBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 15A field-wireable portable in-line GFCI conveniently provides GFCI protection when not present at the outlet. The rugged outdoor rated design makes it the ideal solution for providing reliable GFCI protection in temporary power applications including power tools, high-pressure power washers, wet vacuums, grounds-keeping equipment, spas and hot tubs, vending machines, portable signs and more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The 15A field-wireable portable in-line GFCI conveniently provides GFCI protection when not present at the outlet. The rugged outdoor rated design makes it the ideal solution for providing reliable GFCI protection in temporary power applications including power tools, high-pressure power washers, wet vacuums, grounds-keeping equipment, spas and hot tubs, vending machines, portable signs and more.
- Field wireable, portable, in-line GFCI designed for use across a variety of temporary power applications
- Self tests every three seconds to ensure the device is ready to protect
- Includes an indicator light that illuminates when power is available
- Includes SafeLock protection. If critical components are damaged and ground fault protection is lost, power to the connected device is cut
- Rugged polycarbonate housing is designed to withstand impact and hard use
- Open neutral protection automatically cuts power to the hot conductor if there's a loss in continuity in the neutral conductor leading to the device
- Manual reset
- Rated for outdoor use
Specifications
General Info
| Color | Black | ||
| Product Type | Portable GFCI | ||
| Finish | Matte | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Manual Reset, Portable GFCI | ||
| Wall Plate Included | No | ||
| Outlet Type | GFCI, Self-Test | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL943 | ||
| UPC Number | 785007450729 |
Dimensions
| Product Depth US | 1.75 in | ||
| Product Height US | 7.25 in | ||
| Product Length US | 7.25 in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 0.49 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Top and Bottom | ||
| Temperature Rise | Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current | ||
| Wire Connection Type | Screw Terminal | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Outdoor | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -35°-66°C | ||
| Operating Temperature Max | 66 °C | ||
| Operating Temperature Min | -35 °C | ||
| Trip Range | 5±1 mA | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 12 AWG |
Resources (4)
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Would these devices be suitable for use in the bottom of a light pole to provide GFCI protection to a receptacle mounted 10-12' above finish grade?
Thank you for your inquiry. We recommend verifying local electrical code requirements to determine whether this inline portable GFCI is approved for use in your light pole application.
The 2097FFMBK meets current safety requirements and is compliant with the latest UL GFCI standards, NEC® requirements, and OSHA 1926.404 standards.
Date published: 2026-09-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097FFMBK | Pass and Seymour
In-Line User Attachable Portable GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT1597TRFTBK | Pass and Seymour
PlugTail® Tamper-Resistant 15A Feed Through GFCI Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097TRFT | Pass and Seymour
PlugTail® Tamper-Resistant 20A Feed Through GFCI Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202HGTR | radiant Collection
Hospital Grade AFCI/GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT1597FTGRY | Pass and Seymour
PlugTail® 15A Feed Through GFCI Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597CS1A | Pass and Seymour
Portable GFCI with right angle plug-in design and 1-foot cord set. Automatic reset.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
500K | Pass and Seymour
Momentary Contact Switch Key for Heavy-Duty Locking Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097FT | Pass and Seymour
PlugTail® 20A Feed Through GFCI Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC5E15Q25-06 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC5E05Q50-06 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC5E05Q50-08 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC607Q50-08 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC6A07Q40-06 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
