PlugTail® Specification Grade 15A Duplex Self- Test Feed-Through GFCI Receptacles with SafeLock® Protection, Gray
PT1597FTGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A PlugTail® GFCI with feed through is designed for fast, safe, and consistent installation across any job site. It works with both 3‑wire PlugTail® connectors and 5‑wire connectors, supporting non‑feed‑through and feed‑through wiring to protect downstream receptacles. A finger‑safe design eliminates exposed terminals, enhancing safety before, during, and after installation. UL‑listed connectors ensure proper orientation, while the PlugTail® modular system delivers predictable, time‑saving installation regardless of installer skill level. This GFCI extends the proven PlugTail® platform by adding feed‑through capability, enabling broader application coverage with the same installation efficiency.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
15A PlugTail® GFCI with feed through is designed for fast, safe, and consistent installation across any job site. It works with both 3‑wire PlugTail® connectors and 5‑wire connectors, supporting non‑feed‑through and feed‑through wiring to protect downstream receptacles. A finger‑safe design eliminates exposed terminals, enhancing safety before, during, and after installation. UL‑listed connectors ensure proper orientation, while the PlugTail® modular system delivers predictable, time‑saving installation regardless of installer skill level. This GFCI extends the proven PlugTail® platform by adding feed‑through capability, enabling broader application coverage with the same installation efficiency.
- Conducts an automatic self‑test every three seconds to ensure continuous protection. If the device fails the test, the indicator light alerts that the GFCI should be replaced
- SafeLock® Protection disconnects power to the receptacle if critical components are damaged and protection is lost
- Enables faster, more reliable installation using the PlugTail® modular wiring system, delivering consistent results across all skill levels.
- No exposed terminals create a fully finger‑safe application before, during, and after installation
- Built‑in connector interface features large brass terminal blades for consistent, dependable electrical connection to PlugTail® connectors
- Designed to work with both 3‑wire tails and 5‑wire tails, enabling non‑feed‑through and feed‑through wiring for downstream GFCI protection in a modular format
- Supports streamlined prefabrication and jobsite productivity by maintaining the familiar PlugTail® workflow while expanding application capability
- Durable zinc‑plated steel mounting strap provides strength and long‑term reliability in demanding commercial environments
Specifications
General Info
| Color | Gray | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Feed Through, Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007502657 |
Dimensions
| Product Depth US | 1.65 in | ||
| Product Height US | 4.2 in | ||
| Product Length US | 4.2 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Indoor/Outdoor | Indoor | ||
| Number of Poles | 2 Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources (7)
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597CS1A | Pass and Seymour
Portable GFCI with right angle plug-in design and 1-foot cord set. Automatic reset.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
500K | Pass and Seymour
Momentary Contact Switch Key for Heavy-Duty Locking Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097FT | Pass and Seymour
PlugTail® 20A Feed Through GFCI Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC5E15Q25-06 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC5E05Q50-06 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC5E05Q50-08 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC607Q50-08 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC6A07Q40-06 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.


