PlugTail® Specification Grade 15A Duplex Self- Test Feed-Through GFCI Receptacles with SafeLock® Protection, Ivory
PT1597FTI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A PlugTail® GFCI with feed through is designed for fast, safe, and consistent installation across any job site. It works with both 3‑wire PlugTail® connectors and 5‑wire connectors, supporting non‑feed‑through and feed‑through wiring to protect downstream receptacles. A finger‑safe design eliminates exposed terminals, enhancing safety before, during, and after installation. UL‑listed connectors ensure proper orientation, while the PlugTail® modular system delivers predictable, time‑saving installation regardless of installer skill level. This GFCI extends the proven PlugTail® platform by adding feed‑through capability, enabling broader application coverage with the same installation efficiency.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Conducts an automatic self‑test every three seconds to ensure continuous protection. If the device fails the test, the indicator light alerts that the GFCI should be replaced
- SafeLock® Protection disconnects power to the receptacle if critical components are damaged and protection is lost
- Enables faster, more reliable installation using the PlugTail® modular wiring system, delivering consistent results across all skill levels.
- No exposed terminals create a fully finger‑safe application before, during, and after installation
- Built‑in connector interface features large brass terminal blades for consistent, dependable electrical connection to PlugTail® connectors
- Designed to work with both 3‑wire tails and 5‑wire tails, enabling non‑feed‑through and feed‑through wiring for downstream GFCI protection in a modular format
- Supports streamlined prefabrication and jobsite productivity by maintaining the familiar PlugTail® workflow while expanding application capability
- Durable zinc‑plated steel mounting strap provides strength and long‑term reliability in demanding commercial environments
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Feed Through, Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007502664 |
Dimensions
| Product Depth US | 1.65 in | ||
| Product Height US | 4.2 in | ||
| Product Length US | 4.2 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Indoor/Outdoor | Indoor | ||
| Number of Poles | 2 Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT1597FTGRY | Pass and Seymour
PlugTail® 15A Feed Through GFCI Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097FTLA | Pass and Seymour
PlugTail® 20A Feed Through GFCI Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097TRFTRED | Pass and Seymour
PlugTail® Tamper-Resistant 20A Feed Through GFCI Receptacle


