Discontinued - IV Pole Mounting Kit
IVPM-100
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The healthcare environment offers unique challenges for powering equipment in patient care areas. The medical equipment used in emergency rooms and surgical suites is constantly changing based on the needs of the patient. ULM Series of Medical Grade Plug-in Outlet Center Units (PIOCs) offer medical professionals quick and flexible power delivery in these demanding patient care environments. For those areas of your healthcare facility that are not used for patient care, such as Admissions, Human Resources, Purchasing, etc., we offer ULBH Series Special Use PIOCs. The ULM and ULBH Series offer both flexibility and durability to keep your power infrastructure healthy and strong. So remember Legrand when you are seeking innovative solutions to your ever changing power infrastructure needs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Material | Aluminum, Plastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | Simplex | ||
| UPC Number | 786776184518 |
Dimensions
| Product Weight US | 0.204 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Enclosure Type | Plastic/Aluminum | ||
| Mounting Type | Snap-on Mount | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


