Discontinued - radiant® Tamper-Resistant Outlet
885TRABCC12
radiant Collection
Discontinued - radiant® Tamper-Resistant Outlet is rated
out of
5 by
84.
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Meets National Electrical Code: Tamper-Resistant requirements.
- : Protects children: patented shutter system: now with black ''invisi-shutters'' that disappear for an invisible effect: helps prevent improper insertion of foreign objects.
- High-impact resistant thermoplastic construction.
- Extra-long strap.
- Quickloop wire looping aid.
- Long-term blade retention.
- Longer tri-drive screws for easier 12 AWG looping.
- Extra-large circuit break-off tabs.
- Side-access push wire release.
- Ultrasonic welding of face to back body.
- Side wire accepts #12 : #14 AWG solid wire.
- Push wire accepts #14 AWG solid only.
- Superior protection than traditional outlet caps or protection plates.
- Low profile face.
- Traditional contoured face (3232 models).
- Self-grounding models provide automatic ground clip.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007029369 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Rated 5 out of
5
by
gatorkto from
Make your outlets gorgeous!
Love the looks of these outlets with the frames- elegant and classy.
Date published: 2024-05-02
Rated 5 out of
5
by
Natalie from
Nice modern looking outlet
Bought it together with Radiant wall plates and a switch. An installation was easy, we did it by ourselves. Pleased with the final results. Exactly as we expected.
Date published: 2022-09-21
Rated 2 out of
5
by
Courtney from
1 of 4 has failed in less than 1yr
Our installed 4 of these in our kitchen last year, and now the lower plug on one no longer works. The others still work. We were pleased with how they looked but really upset with the quality.
Date published: 2019-05-29
Rated 5 out of
5
by
Alex from
Radiant line- 15a tamper proof outlet
Legrand's Radiant line in top notch, look great and well made
Date published: 2023-04-15
Rated 5 out of
5
by
CSD from
Excellent Product
Product works really well. Highly recommend… Definitely will use again..
Date published: 2026-06-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the radiant® Tamper-Resistant Outlet, Gray come with the plate? If not, I can’t seem to find it on your site. I need gray matte finish in the receptacle and wall plate. Thank you
Hello Jennifer, The device doesn't come with the wall plate. The matching wall plate for the device is RWP26GRY.
Date published: 2024-10-06
What color is lighter - ivory or light almond?
Hi Ben,
Light Almond would be lighter.
Thank you!
Date published: 2023-11-10
110v outlet. dark bronze. do they make them with built in night light?
This device is not offered with a night light in that color finish.
Date published: 2024-08-28
Do you make a 3 way light switch in this series?
Yes, our 3way Radiant switch is Graphite is TM873GCC10:
https://www.legrand.us/wiring-devices/designer-switches-and-outlets/light-switches/radiant-15a-3-way-switch-graphite/p/tm873gcc10?text=tm873gcc10
Date published: 2024-11-08
I bought the radiant® Tamper-Resistant Outlet, Gray I bought the radiant Tamper-Resistant Outlet, Gray but it did not come with a switch plate. Can you please tell me which switch plate matches this outlet?
The 1 Gang Radiant wall plate is RWP26GRY:
https://www.legrand.us/wiring-devices/wall-plates/screwless/radiant-one-gang-screwless-wall-plate-gray/p/rwp26gry?text=rwp26gry
Date published: 2024-08-05
I would like to put the Graphite colored outlets in my kitchen, but would like to stick with 20 amp. Are the outlets and switches made in 20 amp?
Yes, we do offer the Radiant Graphite receptacle in 20A:
TR26352RGCC6 - RADIANT 20A TR DUP RECEP GRAPHITE
Date published: 2024-11-08
Is the black a matte black or glossy finish?
Matte and no screws cover
Date published: 2022-05-10
Can these be used with standard (2-screw) wall plates?
Yes, any decorator style wallplate that meets NEMA WD6 dimensional standards can be used.
Date published: 2021-11-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW-302-I | Wattstopper
The PW-302 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF54/50PE | Cablofil
Cablofil Industry leading powder coat wire mesh tray is your cost effective solution for data installations



