Series 16 45° Red Double Set Screw Panel Mount - Male
PS45MRBR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pass and Seymour cam-type devices are built with top-quality materials for enhanced durability and service life, along with increased insulation protection for safety. Our angled receptacle offerings are ideal for supplying temporary electrical distribution for film and other entertainment production, theme parks, fairs, carnivals, concert venues, arenas and convention centers, mining and construction, marine shipbuilding and repair and more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Type 3R Rated for indoor and outdoor use.
- Solid one-piece brass contacts provide superior and consistent connection under the most extreme conditions.
- Housing is made of Santoprene: for outstanding impact and chemical resistance.
- Intermateable and compatible with competitive cam-type products.
- Can be retrofitted to existing locations and power distribution systems.
- Brass eyelets for #10-32 mounting through bolts (bolts not provided).
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Product Type | Receptacle | ||
| Product Family / Series / Group | Series 16 | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| UPC Number | 785007034073 |
Dimensions
| Product Width US | 2.25 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Resources
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5362CDGN | Pass and Seymour
20A Controlled receptacle, NEMA Compliant
