1 ¼" Aluminum Liquid-Tight Fitting
LENPT102A
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Made of durable aluminum for secure, corrosion-resistant connections
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Heavy-duty aluminum build designed for strength and longevity in demanding environments where durability matters
- Reliable, liquid-tight seal specifically engineered to keep moisture and debris out of electrical systems
- Supports smooth installation for secure, code-compliant wiring in commercial and industrial applications
- For use with LE Pin & Sleeve Plugs and Connectors.
Specifications
General Info
| Color | Gray | ||
| Material | Nylon | ||
| Application Sector | Data Center, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007518047 |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 100 A | ||
| Flanged | No | ||
| Connector Style | Pin & Sleeve | ||
| Indoor/Outdoor | Both |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENPT103A | Pass and Seymour
For use with LE Pin & Sleeve



