Pin & Sleeve Watertight 16A 120V/208V 144V/250V Receptacle
PS516R9W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
4-Pole, 5-Wire, Pin and Sleeve Watertight Receptacle. 16A, 120/208, 144/250V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
- Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
- Nylon construction for highimpact and corrosion resistance.
- Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Natural-rubber grommets provide watertight protection at cable entry.
- Combination-head screws for added convenience and quick installation.
- Revolutionary, hinged cord grip for durable performance and ease of installation.
- Cover with integral neoprene gasket provides watertight seal.
Specifications
General Info
| Color | Gray | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| UPC Number | 785007152548 |
Dimensions
| Product Height US | 3.8 in | ||
| Product Length US | 3.5 in | ||
| Product Width US | 3.2 in |
Resources
Installation Instructions
Brochure
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DS-8931-01-GE | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP4GMG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$38.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSAD601 | Pass and Seymour
Pin and Sleeve Strain Relief Adapter
