Discontinued - Miscellaneous Configurations - Connector, Armored, NO SUB
7088
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Connector 20A 125A/250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 498 | ||
| UPC Number | 785007708806 |
Dimensions
| Product Length US | 1.953 in | ||
| Product Width US | 1.859 in |
Technical Information
| Amperage | 20 A | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 3 | ||
| Wire Size | 14 - 10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP82ERED | Pass and Seymour
Pad Printed Wall Plate, Emergency, 2-Gang Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26852BK | Pass and Seymour
Heavy-Duty Decorator Spec Grade Receptacles, Back and Side-Wire, 20A, 250V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L2020C | Pass and Seymour
20A NEMA Connector L2020 - Black Back Front Body
