Discontinued - 30A Power Interrupting Connector, Non Metallic
20414N
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
30A Power Interrupting Receptacle, Non-Metallic Connector, 3-Pole. 4-Wire, 30A 600VAC, 20A 250VDC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL498 | ||
| UPC Number | 785007230123 |
Dimensions
| Product Length US | 5.55 in | ||
| Product Width US | 2.56 in |
Technical Information
| Amperage | 30 A | ||
| Environmental Conditions | Consult the Factory | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 |
Resources
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5744WHC | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWV1532W2 | adorne Collection
Go germ-free. Turn lights on or off with a simple wave.
$84.73
