Turnlok® Spec Grade Locking Devices, 30A Single Receptacle
L630R
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Features high-quality, brass contacts for rock-solid electrical connections and long service life. Single-piece, solid brass or steel straps and impact-resistant nylon face and body help it shrug off hard use.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
- Face color coding by voltage facilitates locating and mating of proper devices.
- One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
- Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
- Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
- Side and external screw-pressure-plate back wire capability.
- Accepts #14 - #10 AWG.
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | TurnLok | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Brass Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Locking | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498, FEDSPEC | ||
| UPC Number | 785007263053 |
Dimensions
| Product Depth US | 3.48 in | ||
| Product Height US | 1.28 in | ||
| Product Width US | 1.61 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140596 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 30 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | L6-30R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 250.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a cord-end for this receptacle that is right angle?
Hello, While there isn't a right angle plug that would fit this receptacle, you can use the right angle adaptor (L2030AN) with the L630P.
Date published: 2023-06-28
The connection is 3wires. Is it the two hot legs and a ground leg or can it be a neutral leg?
The proper answer to this question depends on the wire you’re using if it’s 10-2 (that’s one black wire, one white wire, and one bare copper ground wire) you need to use the white wire as a hot wire so wrap black or red tape around the white wire inside the receptacle box signifying that it’s a hot wire do the same thing inside the panel box as well then hook both black wire and your taped up white wire into the circuit breaker and your ground into the ground bar.
If you’re using 10-3 (that’s one black wire, one red wire, one white wire, and one bare copper ground wire) use the black and red wire as your hits and hook them up to both brass screws on the receptacle and the ground wire to the green screw cap off the white wire at both ends.
Date published: 2023-09-26
I have purchased the L6-30R outlet. I know that it takes 2 hot lines and 1 ground. I am re working an old dryer outlet and was wondering what to do with the current neutral wire. Add it to the ground? Or cap it off?
The Neutral is not required for the L630R receptacle so you would cap it off.
Date published: 2019-12-26
I need a stainless steel plate for this. What part number should I order?
The Stainless Steel wallplate for this outlet is SS720.
https://www.legrand.us/search.aspx?q=ss720
Date published: 2025-12-10
The instructions say "Connect hot wires to the brass terminal screws, neutral to the SILVER terminal screw and ground to the green terminal screw". But... there is no silver terminal screw. So what does the white neutral wire get attached to?
Hello,
This device L6-30R does not require a neutral. It is wired with 2 HOTs and 1 ground.
Hope this helps,
Have a great day
Date published: 2019-01-14
What’s is the Torque specs for these L630-R
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ600 | Ortronics
ClarityTracJack, (TJ), T568A/B