Discontinued - 60A Power Interrupting Plug, Metallic, Yellow
26415
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Metallic Power Interrupting Plug 3-Pole 4-Wire 60A 600VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | None | ||
| UPC Number | 785007264159 |
Dimensions
| Product Length US | 2.275 in | ||
| Product Width US | 2.688 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 146159 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 60 A | ||
| Environmental Conditions | Consult the Factory | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2PAVBZ | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 2-hour fire rating. It offers 3 gangs of multi-service capacity, and a bronze flush style cover that is perfect for tile applications.
